Item # |
Table Diameter |
Center Height |
Center Hole |
Continuous Torque [Nm] |
Max. Torque [N.m] |
Inertia of Rotating Parts [kgm2] |
Load Weight |
Cooling Method |
---|---|---|---|---|---|---|---|---|
RCV-170B Air Cooling | N/A 170 mm | N/A 135 mm | N/A Ø60 | N/A 65 | N/A 188 | N/A 4.3 | N/A 30 kg | N/A Air Cooling |
RCV-170 Water Cooling | N/A 170 mm | N/A 135 mm | N/A Ø60 | N/A 106 | N/A 203 | N/A 2.7 | N/A 50 kg | N/A Water Cooling |
RCV-250 | N/A 250 mm | N/A 160 mm | N/A Ø60 | N/A 148 | N/A 280 | N/A 4.3 | N/A 160 kg | N/A Water Cooling |