The RCV series rotary tables utilize an air or water-cooled torque motor for powerful acceleration and torque. These tables are equip with a high-resolution encoder and are adaptable to standard control systems.
  • Continuous torque up to 148Nm
  • Best vertical choice for upgrading a processing machine to 3+1 axis.
  • Used high rigidity bearing.
  • High positioning and high repeatability can be achieved by using high-precision encoder.
Unit of Measure

Dimensions

Table Diameter

N/A 170 mm

Center Height

N/A 135 mm

Center Hole

N/A Ø60

Specifications

Continuous Torque [Nm]

N/A 65

Max. Torque [N.m]

N/A 188

Maximum Allowable Working Inertia [kgm2]

N/A 4.3

Load Weight

N/A 30 kg

Cooling Method

N/A Air Cooling

T-Slot Width

N/A 12H8

Max. Speed [rpm]

N/A 150

Positioning Accuracy [arc-sec]

N/A ±15

Repeatability Accuracy [arc-sec]

N/A 8

Clamping Type

N/A Pneumatic (6 Bar)

Clamping Torque [N.m]

N/A 300

Net Weight

N/A 60 kg