Items |
RCH-200 Horizontal Positioning (RCH) Direct Drive Rotary Tables |
RCH-400 Horizontal Positioning (RCH) Direct Drive Rotary Tables |
RCH-600 Horizontal Positioning (RCH) Direct Drive Rotary Tables |
RCH-800 Horizontal Positioning (RCH) Direct Drive Rotary Tables |
||||
Table Diameter | N/A 200 mm | N/A 400 mm | N/A 600 mm | N/A 800 mm | ||||
Continuous Torque [Nm] | N/A 65 | N/A 480 | N/A 1290 | N/A 2000 | ||||
Max. Torque [N.m] | N/A 195 | N/A 910 | N/A 2400 | N/A 3600 | ||||
Maximum Allowable Working Inertia [kgm2] | N/A 4.3 | N/A 14.8 | N/A 57.7 | N/A 137.6 | ||||
Load Weight | N/A 100 kg | N/A 500 kg | N/A 850 kg | N/A 1800 kg | ||||
Cooling Method | N/A Water Cooling | |||||||
Max. Speed [rpm] | N/A 120 | N/A 115 | N/A 100 | N/A 80 | ||||
Positioning Accuracy [arc-sec] | N/A ±5 | |||||||
Repeatability Accuracy [arc-sec] | N/A 4 | |||||||
Clamping Type | N/A Pneumatic (6 Bar) | N/A Hydraulic (70 bar) | N/A Hydraulic (70 bar) | N/A Pneumatic (6 Bar) | ||||
Clamping Torque [N.m] | N/A 600 | N/A 2000 | N/A 3200 | N/A 4200 | ||||
Cooling Power [W] | N/A 1272 | N/A 3483 | N/A 7600 | N/A 9990 | ||||
Net Weight | N/A 85 kg | N/A 190 kg | N/A 430 kg | N/A 750 kg | ||||
|