Items |
RCV-170B Air Cooling Vertical Positioning (RCV) Direct Drive Rotary Tables |
RCV-170 Water Cooling Vertical Positioning (RCV) Direct Drive Rotary Tables |
RCV-250 Vertical Positioning (RCV) Direct Drive Rotary Tables |
|||
Table Diameter | N/A 170 mm | N/A 170 mm | N/A 250 mm | |||
Center Height | N/A 135 mm | N/A 135 mm | N/A 160 mm | |||
Center Hole | N/A Ø60 | |||||
Continuous Torque [Nm] | N/A 65 | N/A 106 | N/A 148 | |||
Max. Torque [N.m] | N/A 188 | N/A 203 | N/A 280 | |||
Maximum Allowable Working Inertia [kgm2] | N/A 4.3 | N/A 2.7 | N/A 4.3 | |||
Load Weight | N/A 30 kg | N/A 50 kg | N/A 160 kg | |||
Cooling Method | N/A Air Cooling | N/A Water Cooling | N/A Water Cooling | |||
T-Slot Width | N/A 12H8 | |||||
Max. Speed [rpm] | N/A 150 | N/A 200 | N/A 140 | |||
Positioning Accuracy [arc-sec] | N/A ±15 | |||||
Repeatability Accuracy [arc-sec] | N/A 8 | N/A 4 | N/A 4 | |||
Clamping Type | N/A Pneumatic (6 Bar) | |||||
Clamping Torque [N.m] | N/A 300 | N/A 300 | N/A 600 | |||
Cooling Power [W] | N/A | N/A 1002 | N/A 1272 | |||
Net Weight | N/A 60 kg | N/A 95 kg | N/A 150 kg | |||
|