Items |
8-2.5B1-RSB-R RSB Type Nuts |
10-2.5B1-RSB-R RSB Type Nuts |
10-4B1-RSB-R RSB Type Nuts |
12-5B1-RSB-R RSB Type Nuts |
16-5B1-RSB-R RSB Type Nuts |
|||||
Type | N/A Ball Nut | |||||||||
Nominal Diameter | N/A 8 mm | N/A 10 mm | N/A 10 mm | N/A 12 mm | N/A 16 mm | |||||
E | N/A 22 mm | N/A 24 mm | N/A 26 mm | N/A 26 mm | N/A 36 mm | |||||
L | N/A 24.0 mm | N/A 24.0 mm | N/A 34 mm | N/A 38 mm | N/A 42 mm | |||||
M | N/A M18x1P | N/A M20x1P | N/A M22x1P | N/A M20x1P | N/A M30x1.5P | |||||
J | N/A 7.5 mm | N/A 7.5 mm | N/A 10 mm | N/A 8 mm | N/A 12 mm | |||||
Lead | N/A 2.5 mm | N/A 2.5 mm | N/A 4 mm | N/A 5 mm | N/A 5 mm | |||||
Ball Diameter | N/A 2 mm | N/A 2 mm | N/A 2.381 mm | N/A 2 mm | N/A 3.175 mm | |||||
Pitch Circle Diameter (PCD) | N/A | |||||||||
Root Diameter (RD) | N/A | |||||||||
Circuits | N/A 2.5x1 | |||||||||
Return Tube Height | N/A | |||||||||
Return Tube Width | N/A | |||||||||
Nut Chamfer | N/A | |||||||||
Stiffness | N/A | |||||||||
Dynamic Load | N/A 218 kgf | N/A 252 kgf | N/A 305 kgf | N/A 275 kgf | N/A 678 kgf | |||||
Static Load | N/A 317 kgf | N/A 405 kgf | N/A 466 kgf | N/A 481 kgf | N/A 1226 kgf | |||||
Material | N/A | |||||||||
Weight | N/A | |||||||||
|