The RCV series rotary tables utilize an air or water-cooled torque motor for powerful acceleration and torque. These tables are equip with a high-resolution encoder and are adaptable to standard control systems.
  • Continuous torque up to 148Nm
  • Best vertical choice for upgrading a processing machine to 3+1 axis.
  • Used high rigidity bearing.
  • High positioning and high repeatability can be achieved by using high-precision encoder.
Unit of Measure
Items
RCV-170B--60kg-

Vertical Positioning (RCV) Direct Drive Rotary Tables

RCV-170--95kg-

Vertical Positioning (RCV) Direct Drive Rotary Tables

RCV-250

Vertical Positioning (RCV) Direct Drive Rotary Tables
Table Diameter N/A 170 mm N/A 170 mm N/A 250 mm
Center Height N/A 135 mm N/A 135 mm N/A 160 mm
Center Hole N/A Ø60
Continuous Torque [Nm] N/A 65 N/A 106 N/A 148
Max. Torque [N.m] N/A 188 N/A 203 N/A 280
Maximum Allowable Working Inertia [kgm2] N/A 4.3 N/A 2.7 N/A 4.3
Load Weight N/A 30 kg N/A 50 kg N/A 160 kg
Cooling Method N/A Air Cooling N/A Water Cooling N/A Water Cooling
T-Slot Width N/A 12H8
Max. Speed [rpm] N/A 150 N/A 200 N/A 140
Positioning Accuracy [arc-sec] N/A ±15
Repeatability Accuracy [arc-sec] N/A 8 N/A 4 N/A 4
Clamping Type N/A Pneumatic (6 Bar)
Clamping Torque [N.m] N/A 300 N/A 300 N/A 600
Cooling Power [W] N/A N/A 1002 N/A 1272
Net Weight N/A 60 kg N/A 95 kg N/A 150 kg