Split outer ring type (CRBA): Consists of an inner ring and two outer semi-rings, which is suitable for rotating the inner ring.
Unit of Measure
Items
Split outer ring type CRBA

Split outer ring type CRBA

Split outer ring type CRBA

Split outer ring type CRBA

Split outer ring type CRBA

Split outer ring type CRBA

Split outer ring type CRBA

Split outer ring type CRBA

Split outer ring type CRBA

Split outer ring type CRBA
Inner Diameter N/A 20 mm N/A 25 mm N/A 30 mm N/A 35 mm N/A 40 mm
Outside Diameter N/A 36 mm N/A 41 mm N/A 55 mm N/A 60 mm N/A 65 mm
Width N/A 8 mm N/A 8 mm N/A 10 mm N/A 10 mm N/A 10 mm
Radius N/A 0.6 mm
Oil Holes N/A 1.5 mm
Dynamic Load Rating N/A 4.1 kN N/A 4.5 kN N/A 8.2 kN N/A 8.5 kN N/A 9.3 kN
Static Load Rating N/A 4 kN N/A 4.8 kN N/A 9.2 kN N/A 10 kN N/A 11.6 kN
da N/A 22.9 mm N/A 27.9 mm N/A 35 mm N/A 40 mm N/A 45 mm
Da N/A 30.8 mm N/A 35.8 mm N/A 46.8 mm N/A 51.8 mm N/A 56.8 mm