Crossed Roller Bearings
>
Split outer ring type CRBA
> Advanced Search
Advanced Search in Split outer ring type CRBA
Unit of Measure
Imperial
Metric
Both
Specifications
Inner Diameter (mm)
No Preference
20
25
30
35
40
45
50
60
70
80
90
100
110
120
130
140
150
160
170
180
190
200
220
240
250
300
400
Outside Diameter (mm)
No Preference
36
41
55
60
65
70
80
90
100
110
120
130
140
150
160
170
180
190
200
210
220
230
240
260
280
295
300
310
330
355
360
395
405
480
Width (mm)
No Preference
8
10
13
16
20
25
30
35
40
Oil Holes (mm)
No Preference
1.5
2
2.5
3
4
Dynamic Load Rating (kN)
No Preference
4.1
4.5
8.2
8.5
9.3
9.6
18.9
20.3
21.7
22.8
28.1
30.2
30.8
32.5
39.7
40.4
42.7
44.9
52.3
54.5
66.3
67.9
69.5
73.1
74.5
79.6
82.3
86.3
90.5
91.6
100.6
114.3
122.9
142
155.9
191.6
207
219.4
227
Static Load Rating (kN)
No Preference
4
4.8
9.2
10
11.6
12.5
23.4
27
30.6
34.2
44.8
47.4
50.3
52.3
60.2
63.6
70.2
76.9
103.6
109
113.6
114.8
120.6
131.9
137.7
154.8
166.4
183.5
187.3
200.6
206.4
242
246.5
277.4
286.2
391.8
407.8
465.8
523.9