Unit of Measure
Inner Diameter |
N/A 40 mm |
Outside Diameter |
N/A 65 mm |
Width |
N/A 10 mm |
Radius |
N/A 0.6 mm |
Oil Holes |
N/A 1.5 mm |
Dynamic Load Rating |
N/A 9.3 kN |
Static Load Rating |
N/A 11.6 kN |
da |
N/A 45 mm |
Da |
N/A 56.8 mm |