Unit of Measure

Inner Diameter

N/A 25 mm

Outside Diameter

N/A 41 mm

Width

N/A 8 mm

Radius

N/A 0.6 mm

Oil Holes

N/A 1.5 mm

Dynamic Load Rating

N/A 4.5 kN

Static Load Rating

N/A 4.8 kN

da

N/A 27.9 mm

Da

N/A 35.8 mm