High rigidity with mounting holes (CRBE): Consists of an inner ring and an outer ring with mounting holes. The mounting holes allow the crossed roller bearing to be fixed directly, and it is suitable for rotating both the inner ring and outer ring.
Unit of Measure
Items
High rigidity with mounting holes CRBE

High rigidity with mounting holes CRBE

High rigidity with mounting holes CRBE

High rigidity with mounting holes CRBE

High rigidity with mounting holes CRBE

High rigidity with mounting holes CRBE

High rigidity with mounting holes CRBE

High rigidity with mounting holes CRBE

High rigidity with mounting holes CRBE

High rigidity with mounting holes CRBE
Inner Diameter N/A 20 mm N/A 35 mm N/A 55 mm N/A 80 mm N/A 90 mm
Outside Diameter N/A 70 mm N/A 95 mm N/A 120 mm N/A 165 mm N/A 210 mm
Width N/A 12 mm N/A 15 mm N/A 15 mm N/A 22 mm N/A 25 mm
Chamfer N/A 0.6 mm N/A 0.6 mm N/A 0.6 mm N/A 1 mm N/A 1.5 mm
Oil Holes N/A 3 mm
Number of Mounting Holes N/A 6 N/A 8 N/A 8 N/A 10 N/A 12
Inner rings PCD N/A 28 mm N/A 45 mm N/A 65 mm N/A 97 mm N/A 112 mm
Thread Size N/A M3 N/A M4 N/A M5 N/A M5 N/A M8
Outer rings PCD N/A 57 mm N/A 83 mm N/A 105 mm N/A 148 mm N/A 187 mm
Mounting Hole Size N/A 3.4 mm N/A 4.5 mm N/A 5.5 mm N/A 5.5 mm N/A 9 mm
Mounting Hole Countersink Diameter N/A 6.5 mm N/A 8 mm N/A 9.5 mm N/A 9.5 mm N/A 14 mm
Mounting Hole Depth N/A 3.3 mm N/A 4.4 mm N/A 5.4 mm N/A 5.4 mm N/A 8.6 mm
Dynamic Load Rating N/A 8.26 kN N/A 18.9 kN N/A 21.7 kN N/A 40.4 kN N/A 46 kN
Static Load Rating N/A 9.16 kN N/A 23.4 kN N/A 30.6 kN N/A 63.6 kN N/A 80.2 kN
da N/A 35 mm N/A 57 mm N/A 77 mm N/A 117 mm N/A 139 mm
Da N/A 47 mm N/A 73 mm N/A 92 mm N/A 132 mm N/A 157 mm