Crossed Roller Bearings
>
High rigidity with mounting holes CRBE
> Advanced Search
Advanced Search in High rigidity with mounting holes CRBE
Unit of Measure
Imperial
Metric
Both
Specifications
Inner Diameter (mm)
No Preference
20
35
55
80
90
115
160
210
Outside Diameter (mm)
No Preference
70
95
120
165
210
240
295
380
Width (mm)
No Preference
12
15
22
25
28
35
40
Oil Holes (mm)
3
6
Dynamic Load Rating (kN)
No Preference
8.26
18.9
21.7
40.4
46
73.1
102
142
Static Load Rating (kN)
No Preference
9.16
23.4
30.6
63.6
80.2
131.9
192.3
286.2