Unit of Measure

Inner Diameter

N/A 80 mm

Outside Diameter

N/A 165 mm

Width

N/A 22 mm

Chamfer

N/A 1 mm

Oil Holes

N/A 3 mm

Number of Mounting Holes

N/A 10

Inner rings PCD

N/A 97 mm

Thread Size

N/A M5

Outer rings PCD

N/A 148 mm

Mounting Hole Size

N/A 5.5 mm

Mounting Hole Countersink Diameter

N/A 9.5 mm

Mounting Hole Depth

N/A 5.4 mm

Dynamic Load Rating

N/A 40.4 kN

Static Load Rating

N/A 63.6 kN

da

N/A 117 mm

Da

N/A 132 mm