E2 Series Servo Drives
AC Servo Drives
The intelligent tuneless function used with AC servo motors, linear motors, and direct drive motors can equip with different load changes, which make the machine operate fast, stable and effectively shorten the setup time.
- Built-in Multi-Motion Function.
- Preset typical motions with pull-down menus to save programming effort.
- A more compact design with lower voltage requirements.
- Built-in STO Function.
- When STO (Safe Torque Off) is engaged on E2 servo drives, the motor will come to a dead stop, protecting equipment and personnel.
Unit of Measure
Items |
ED2S-V0-003 E2 500W Drive Voltage Command & Pulse |
ED2F-E0-003 E2 500W Drive EtherCat |
ED2F-H3-003 E2 500W Drive Mega-ulink |
ED2S-V0-006 E2 1kW Drive Voltage Command & Pulse |
ED2F-E0-006 E2 1kW Drive EtherCat |
|||||
Type | N/A Drive | |||||||||
Weight | N/A 1.18 kg | N/A 1.2 kg | N/A 1.2 kg | N/A 1.22 kg | N/A 1.2 kg | |||||
Operating Temperature | N/A 0°C to ±45°C | |||||||||
Maximum Rated Power Output [W] | N/A 500W | N/A 500W | N/A 500W | N/A 1kW | N/A 1kW | |||||
Output Power Rated Current [Arms] | N/A 12 | N/A 12 | N/A 12 | N/A 18 | N/A 18 | |||||
Output Power Peak Current [Arms] | N/A 3 | N/A 3 | N/A 3 | N/A 6.3 | N/A 6.3 | |||||
Three Phase Rated Voltage | N/A 200-240 Vrms, 50-60 Hz | |||||||||
Three Phase Input Power Rated Current [Arms] | N/A 2.5 | N/A 2.5 | N/A 2.5 | N/A 5 | N/A 5 | |||||
Single Phase Rated Voltage | N/A 100-120/200-240 Vrms, 50-60 Hz | |||||||||
Single Phase Input Power Rated Current [Arms] | N/A 5.8 | N/A 5.8 | N/A 5.8 | N/A 9 | N/A 9 | |||||
Fan Cooling | N/A No | N/A No | N/A No | N/A Yes | N/A Yes | |||||
Standard or Digital Fieldbus Support | N/A Standard | N/A Digital Fieldbus Support | N/A Digital Fieldbus Support | N/A Standard | N/A Digital Fieldbus Support | |||||
Input AC Voltage Phase | N/A 1ø , 3ø | |||||||||
Depth | N/A 160 mm | |||||||||
Width | N/A 55 mm | |||||||||
Height | N/A 188 mm | |||||||||
|