Unit of Measure

Specifications

Type

N/A Drive

Weight

N/A 1.2 kg

Operating Temperature

N/A 0°C to ±45°C

Maximum Rated Power Output [W]

N/A 500W

Output Power Rated Current [Arms]

N/A 12

Output Power Peak Current [Arms]

N/A 3

Three Phase Rated Voltage

N/A 200-240 Vrms, 50-60 Hz

Three Phase Input Power Rated Current [Arms]

N/A 2.5

Single Phase Rated Voltage

N/A 100-120/200-240 Vrms, 50-60 Hz

Single Phase Input Power Rated Current [Arms]

N/A 5.8

Fan Cooling

N/A No

Standard or Digital Fieldbus Support

N/A Digital Fieldbus Support

Input AC Voltage Phase

N/A 1ø , 3ø

Dimensions

Depth

N/A 160 mm

Width

N/A 55 mm

Height

N/A 188 mm