Iron-Core Linear Motor
The LMSA Series is HIWIN’s three-phase iron-core synchronous linear motor.
The LMSA Series is comprised of a primary side (forcer) and secondary side (stator) permanent magnets. The stator can be infinitely extended, so the stroke will be unrestricted.
The HIWIN permanent magnet synchronous linear motor LMFA has a built-in
water cooling system, with a special electromagnetic and thermal design.This
motor has a high thrust density, and a max peak force of 20,000 N.
The three-phase motor is comprised of an iron core primary side (forcer) and a
permanent magnet secondary side (stator).
The stator can be infinitely extended, so the stroke will be unrestricted. The LMFA series is widely used in the machine
tool industry, laser processing machines, glass cutting machines and active
vibration suppression platforms.
The HIWIN LMC coreless U-shaped linear motor has no cogging, low velocity ripple and excellent dynamic characteristics. With no attraction between forcers and stators and a very low-profile structure, the motor can be applied to the installation platform without deformation and has a light load demand for continuous movement curve. For example: high speed,light-load automation equipment,dust-free environment automation equipment, flat panel equipment, optical detection equipment, scanning electron microscope equipment, semiconductor equipment.
The HIWIN LMT series is a coreless linear shaft motor with a variety of sizes. The LMT is CE certified and rated for IP66. The compact package size allows this motor to be used in confined spaces where other linear motors do not fit. The LMT series can be used in place of a ballscrew for low load applications that require highly dynamic performance. With no rubbing components, the maintenance is reduced and the life is extended