Linear Motors, LMT Series
Linear Motors
- The HIWIN LMT series is a coreless linear shaft motor with a variety of sizes. The LMT is CE certified and rated for IP66. The compact package size allows this motor to be used in confined spaces where other linear motors do not fit. The LMT series can be used in place of a ballscrew for low load applications that require highly dynamic performance. With no rubbing components, the maintenance is reduced and the life is extended
- No cogging
- Low velocity ripple
- Max. Acceleration up to 5G
- CE Certification
- Ingress Protection rating: IP66
- No wear, zero backlash
Clear
Filter
Continuous Force [N]
Continuous Current [Arms]
Peak Force (1s) [N]
Force Constant[N/Arms]
Lf - Length of Forcer (mm)
L1 - Clamping Length (mm)
Item # |
Continuous Force [N] |
Continuous Current [Arms] |
Peak Force (1s) [N] |
Peak Current (Within 1s.) [Arms] |
Mass of Forcer [kg] |
Lf - Length of Forcer |
---|---|---|---|---|---|---|
LMT2D | Continuous Force [N] N/A 9 | Continuous Current [Arms] N/A 1.5 | Peak Force (1s) [N] N/A 36 | Peak Current (Within 1s.) [Arms] N/A 6 | Mass of Forcer [kg] N/A 0.12 | Lf - Length of Forcer N/A 64 mm |
LMT2T | Continuous Force [N] N/A 13 | Continuous Current [Arms] N/A 1.5 | Peak Force (1s) [N] N/A 52 | Peak Current (Within 1s.) [Arms] N/A 6 | Mass of Forcer [kg] N/A 0.15 | Lf - Length of Forcer N/A 88 mm |
LMT2Q | Continuous Force [N] N/A 17 | Continuous Current [Arms] N/A 1.5 | Peak Force (1s) [N] N/A 68 | Peak Current (Within 1s.) [Arms] N/A 6 | Mass of Forcer [kg] N/A 0.19 | Lf - Length of Forcer N/A 112 mm |
LMT6D | Continuous Force [N] N/A 19 | Continuous Current [Arms] N/A 1.4 | Peak Force (1s) [N] N/A 76 | Peak Current (Within 1s.) [Arms] N/A 5.6 | Mass of Forcer [kg] N/A 0.20 | Lf - Length of Forcer N/A 80 mm |
LMT6T | Continuous Force [N] N/A 28 | Continuous Current [Arms] N/A 1.4 | Peak Force (1s) [N] N/A 112 | Peak Current (Within 1s.) [Arms] N/A 5.6 | Mass of Forcer [kg] N/A 0.26 | Lf - Length of Forcer N/A 110 mm |
LMT6Q | Continuous Force [N] N/A 38 | Continuous Current [Arms] N/A 1.4 | Peak Force (1s) [N] N/A 152 | Peak Current (Within 1s.) [Arms] N/A 5.6 | Mass of Forcer [kg] N/A 0.34 | Lf - Length of Forcer N/A 140 mm |
LMTA2 | Continuous Force [N] N/A 29 | Continuous Current [Arms] N/A 1.6 | Peak Force (1s) [N] N/A 116 | Peak Current (Within 1s.) [Arms] N/A 6.4 | Mass of Forcer [kg] N/A 0.45 | Lf - Length of Forcer N/A 94 mm |
LMTA3 | Continuous Force [N] N/A 45 | Continuous Current [Arms] N/A 1.6 | Peak Force (1s) [N] N/A 180 | Peak Current (Within 1s.) [Arms] N/A 6.4 | Mass of Forcer [kg] N/A 0.63 | Lf - Length of Forcer N/A 130 mm |
LMTA4 | Continuous Force [N] N/A 59 | Continuous Current [Arms] N/A 1.6 | Peak Force (1s) [N] N/A 236 | Peak Current (Within 1s.) [Arms] N/A 6.4 | Mass of Forcer [kg] N/A 0.80 | Lf - Length of Forcer N/A 166 mm |
LMTB2 | Continuous Force [N] N/A 52 | Continuous Current [Arms] N/A 1.3 | Peak Force (1s) [N] N/A 208 | Peak Current (Within 1s.) [Arms] N/A 5.2 | Mass of Forcer [kg] N/A 0.88 | Lf - Length of Forcer N/A 120 mm |
LMTB3 | Continuous Force [N] N/A 78 | Continuous Current [Arms] N/A 1.3 | Peak Force (1s) [N] N/A 312 | Peak Current (Within 1s.) [Arms] N/A 5.2 | Mass of Forcer [kg] N/A 1.25 | Lf - Length of Forcer N/A 165 mm |
LMTB4 | Continuous Force [N] N/A 104 | Continuous Current [Arms] N/A 1.3 | Peak Force (1s) [N] N/A 416 | Peak Current (Within 1s.) [Arms] N/A 5.2 | Mass of Forcer [kg] N/A 1.65 | Lf - Length of Forcer N/A 210 mm |
LMTC2 | Continuous Force [N] N/A 99 | Continuous Current [Arms] N/A 2.6 | Peak Force (1s) [N] N/A 395 | Peak Current (Within 1s.) [Arms] N/A 10.4 | Mass of Forcer [kg] N/A 1.5 | Lf - Length of Forcer N/A 160 mm |
LMTC3 | Continuous Force [N] N/A 151 | Continuous Current [Arms] N/A 2.6 | Peak Force (1s) [N] N/A 603 | Peak Current (Within 1s.) [Arms] N/A 10.4 | Mass of Forcer [kg] N/A 2.1 | Lf - Length of Forcer N/A 220 mm |
LMTC4 | Continuous Force [N] N/A 200 | Continuous Current [Arms] N/A 2.6 | Peak Force (1s) [N] N/A 801 | Peak Current (Within 1s.) [Arms] N/A 10.4 | Mass of Forcer [kg] N/A 2.8 | Lf - Length of Forcer N/A 280 mm |
LMTC5 | Continuous Force [N] N/A 250 | Continuous Current [Arms] N/A 2.6 | Peak Force (1s) [N] N/A 998 | Peak Current (Within 1s.) [Arms] N/A 10.4 | Mass of Forcer [kg] N/A 3.4 | Lf - Length of Forcer N/A 340 mm |
LMTC6 | Continuous Force [N] N/A 299 | Continuous Current [Arms] N/A 2.6 | Peak Force (1s) [N] N/A 1196 | Peak Current (Within 1s.) [Arms] N/A 10.4 | Mass of Forcer [kg] N/A 4.0 | Lf - Length of Forcer N/A 400 mm |