Iron-Core Linear Motor
    The LMSA Series is HIWIN’s three-phase iron-core synchronous linear motor.
    The LMSA Series is comprised of a primary side (forcer) and secondary side (stator) permanent magnets. The stator can be infinitely extended, so the stroke will be unrestricted.

  • High dynamic response
  • Low installation height
  • UL and CE certification
  • Continuous force range from 103N to 1579N
  • Peak force range from 289N to 4458N
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Winding

  • Low Back EMF
  • Standard

Continuous Force [N]

Continuous Current [Arms]

Mass of Forcer [kg]

L - Length of Forcer (mm)

W - Width of Forcer (mm)

  • 56
  • 86
  • 116
  • 123.5

Item #

Winding

Continuous Force [N]

Continuous Current [Arms]

Mass of Forcer [kg]

L - Length of Forcer

W - Width of Forcer

N/A Standard N/A 103 N/A 2.1 N/A 0.7 N/A 118 mm N/A 56 mm
N/A Low Back EMF N/A 103 N/A 4.7 N/A 0.7 N/A 118 mm N/A 56 mm
N/A Standard N/A 205 N/A 4.2 N/A 1.4 N/A 223 mm N/A 56 mm
N/A Low Back EMF N/A 205 N/A 9.4 N/A 1.4 N/A 223 mm N/A 56 mm
N/A Standard N/A 308 N/A 6.3 N/A 2.1 N/A 328 mm N/A 56 mm
N/A Low Back EMF N/A 308 N/A 14.1 N/A 2.1 N/A 328 mm N/A 56 mm
N/A Standard N/A 181 N/A 2 N/A 1.1 N/A 118 mm N/A 86 mm
N/A Low Back EMF N/A 181 N/A 4.4 N/A 1.1 N/A 118 mm N/A 86 mm
N/A Standard N/A 362 N/A 3.9 N/A 2.2 N/A 223 mm N/A 86 mm
N/A Low Back EMF N/A 362 N/A 8.8 N/A 2.2 N/A 223 mm N/A 86 mm
N/A Standard N/A 544 N/A 5.9 N/A 3.3 N/A 328 mm N/A 86 mm
N/A Low Back EMF N/A 544 N/A 13.1 N/A 3.3 N/A 328 mm N/A 86 mm
N/A Standard N/A 725 N/A 7.8 N/A 4.4 N/A 433 mm N/A 86 mm
N/A Low Back EMF N/A 725 N/A 17.5 N/A 4.4 N/A 433 mm N/A 86 mm
N/A Standard N/A 292 N/A 2 N/A 1.9 N/A 118 mm N/A 116 mm
N/A Low Back EMF N/A 292 N/A 4.5 N/A 1.9 N/A 118 mm N/A 116 mm
N/A Standard N/A 583 N/A 4 N/A 3.8 N/A 223 mm N/A 116 mm
N/A Low Back EMF N/A 583 N/A 8.9 N/A 3.8 N/A 223 mm N/A 116 mm
N/A Standard N/A 875 N/A 6 N/A 5.7 N/A 328 mm N/A 116 mm
N/A Low Back EMF N/A 875 N/A 13.4 N/A 5.7 N/A 328 mm N/A 116 mm
N/A Standard N/A 1166 N/A 8.0 N/A 7.6 N/A 433 mm N/A 116 mm
N/A Low Back EMF N/A 1166 N/A 17.9 N/A 7.6 N/A 433 mm N/A 116 mm
N/A Standard N/A 947 N/A 6.0 N/A 6.3 N/A 328 mm N/A 123.5 mm
N/A Low Back EMF N/A 947 N/A 13.4 N/A 6.3 N/A 328 mm N/A 123.5 mm
N/A Standard N/A 1579 N/A 10.0 N/A 10.5 N/A 538 mm N/A 123.5 mm
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2