The HIWIN permanent magnet synchronous linear motor LMFA has a built-in water cooling system, with a special electromagnetic and thermal design.This motor has a high thrust density, and a max peak force of 20,000 N. The three-phase motor is comprised of an iron core primary side (forcer) and a permanent magnet secondary side (stator).
    The stator can be infinitely extended, so the stroke will be unrestricted. The LMFA series is widely used in the machine tool industry, laser processing machines, glass cutting machines and active vibration suppression platforms.

  • Water-cooled design
  • Ultrahigh thrust density
  • UL and CE certification
  • Continuous force range from 74N to 7917N
  • Peak force range from 282N to 20,827N
1 - 25 of 50 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Winding

  • Low Back EMF
  • Standard

Continuous Force [N]

Continuous Current [Arms]

Mass of Forcer [kg]

Lf - Length of Forcer (mm)

Wf - Width of Forcer (mm)

Item #

Winding

Continuous Force [N]

Continuous Current [Arms]

Continuous Force(WC) [N]

Mass of Forcer [kg]

Lf - Length of Forcer

N/A Standard N/A 74 N/A 1.4 N/A 149 N/A 1.5 N/A 145 mm
N/A Low Back EMF N/A 74 N/A 1.8 N/A 149 N/A 1.5 N/A 145 mm
N/A Standard N/A 149 N/A 2.7 N/A 297 N/A 2.3 N/A 250 mm
N/A Low Back EMF N/A 149 N/A 3.6 N/A 297 N/A 2.3 N/A 250 mm
N/A Standard N/A 223 N/A 4.1 N/A 446 N/A 3.1 N/A 355 mm
N/A Low Back EMF N/A 223 N/A 5.5 N/A 446 N/A 3.1 N/A 355 mm
N/A Standard N/A 136 N/A 1.4 N/A 272 N/A 2.4 N/A 145 mm
N/A Low Back EMF N/A 136 N/A 1.8 N/A 272 N/A 2.4 N/A 145 mm
N/A Standard N/A 272 N/A 2.7 N/A 544 N/A 4 N/A 250 mm
N/A Low Back EMF N/A 272 N/A 3.6 N/A 544 N/A 4 N/A 250 mm
N/A Standard N/A 408 N/A 4 N/A 816 N/A 5.6 N/A 355 mm
N/A Low Back EMF N/A 408 N/A 5.5 N/A 816 N/A 5.6 N/A 355 mm
N/A Standard N/A 544 N/A 5.4 N/A 1089 N/A 7.6 N/A 460 mm
N/A Low Back EMF N/A 544 N/A 7.3 N/A 1089 N/A 7.6 N/A 460 mm
N/A Standard N/A 205 N/A 1.4 N/A 409 N/A 3.2 N/A 145 mm
N/A Low Back EMF N/A 205 N/A 1.8 N/A 409 N/A 3.2 N/A 145 mm
N/A Standard N/A 409 N/A 2.7 N/A 819 N/A 5.5 N/A 250 mm
N/A Low Back EMF N/A 409 N/A 3.6 N/A 819 N/A 5.5 N/A 250 mm
N/A Standard N/A 614 N/A 4.1 N/A 1228 N/A 8 N/A 355 mm
N/A Low Back EMF N/A 614 N/A 5.5 N/A 1228 N/A 8 N/A 355 mm
N/A Standard N/A 819 N/A 5.4 N/A 1638 N/A 10.4 N/A 460 mm
N/A Low Back EMF N/A 819 N/A 7.3 N/A 1638 N/A 10.4 N/A 460 mm
N/A Standard N/A 380 N/A 3.1 N/A 759 N/A 6.4 N/A 214 mm
N/A Low Back EMF N/A 380 N/A 4.6 N/A 759 N/A 6.4 N/A 214 mm
N/A Standard N/A 759 N/A 6.2 N/A 1519 N/A 11.7 N/A 375 mm
1 - 25 of 50 | Results Per Page | View | Unit of Measure
1 2