• FSV Type Nuts_GroundBallScrew Series

    Flange end, single nut, tube above the nut diameter.

  • FSW Type Nuts_GroundBallScrew Series

    Flange end, single nut, tube within the nut diameter.

  • FDV Type Nuts_GroundBallScrew Series

    Flange end, double nut, tube above the nut diameter.

  • FDW Type Nuts_GroundBallScrew Series

    Flange end, double nut, tube within the nut diameter.

  • FSI Type Nuts_GroundBallScrew Series

    Flange end, single nut, internal recirculation cap.

  • RSI Type Nuts_GroundBallScrew Series

    Round, single nut, internal recirculation cap.

  • FDI Type Nuts_GroundBallScrew Series

    Flange end, double nut, internal recirculation cap.

  • RDI Type Nuts_GroundBallScrew Series

    Round, double nut, internal recirculation cap.

  • PFDW Type1 Nuts_GroundBallScrew Series

    Flange to flange, double nut, tube within the nut diameter.

  • PFDW Type2 Nuts_GroundBallScrew Series

    Large lead, flange end, compression preload, double nut, tube within nut diameter.

  • PFDW Type Nuts_GroundBallScrew Series

    Large lead, flange end, compression preload, double nut, tube within nut diameter, double start.

  • PFDI Type Nuts_GroundBallScrew Series

    Flange to flange, double nut, internal recirculation cap.

  • OFSW Type Nuts_GroundBallScrew Series

    Offset pitch preload, flange end, single nut, tube within the nut diameter.

  • OFSW Type 2 Nuts_GroundBallScrew Series

    Offset pitch preload, flange end, single nut, tube within the nut diameter.

  • OFSI Type Nuts_GroundBallScrew Series

    Offset pitch preload, flange end, single nut, internal recirculation cap.

  • DFSV Type Nuts_GroundBallScrew Series

    Double start, flange type mounting, single nut, circulation tube above the nut diameter.

  • DFSH and QFSH Type Nuts

    High lead double start, flange type mounting, single nut, with end cap design.

  • DFSH and QFSH Type Nuts

    High lead quad start, flange type mounting, single nut, with end cap design.

  • FSC Type Nuts_Multi-Solutions 2

    Flange type mounting, single nut. Super S series for low noise and space-saving design, Dm-N value of up to 220,000, high acceleration/deceleration.

  • FDC Type Nuts_Multi-Solutions 2

    Flange type mounting, double nut, Super S series for low noise and space-saving design, Dm-N value of up to 220,000, high acceleration/deceleration.

  • R1 Rotating Nuts

    Application:

      Semi-conductor industries, Robots, Wood machines, Laser cutting machines, Transporting equipment.
    Features:
      1. Compact and high positioning:
      It is a compact design using nut and support bearing as an integral uint. 45-degree steel ball contact angle make a better axial load. Zero backlash and higher stiffness construction give a high positioning.
      2. Simple installation:
      It is installed simply by fixing the nut on the housing with bolts.
      3. Rapid feed:
      No inertial effect produced by the integral unit rotating and the shaft fixed. Can select smaller power to meet the rapid feed requirement.
      4. Stiffness:
      Have a higher trust and moment stiffness, because the integral unit have an angular contact construction. There is no backlash while rolling.
      5. Quietness:
      Special end cap design allows steel balls circulating inside the nut. Noise generated by high speed operation lower than ordinary ballscrew.