Hiwin Worldwide
Flange end, single nut, internal recirculation cap.
1 - 25 of 83 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Nominal Diameter

Lead

Ball Diameter

Pitch Circle Diameter (PCD)

Root Diameter (RD)

Circuits

N/A 8 mm N/A 2.5 mm N/A 1.500 mm N/A 8.2 mm N/A 6.652 mm N/A 3
N/A 14 mm N/A 2.54 mm N/A 2.000 mm N/A 14.2 mm N/A 12.136 mm N/A 3
N/A 14 mm N/A 4 mm N/A 2.000 mm N/A 14.2 mm N/A 12.136 mm N/A 3
N/A 16 mm N/A 2 mm N/A 1.500 mm N/A 16.2 mm N/A 14.652 mm N/A 3
N/A 16 mm N/A 2.5 mm N/A 1.500 mm N/A 16.2 mm N/A 14.652 mm N/A 4
N/A 16 mm N/A 5 mm N/A 3.175 mm N/A 16.6 mm N/A 13.324 mm N/A 3
N/A 16 mm N/A 5 mm N/A 3.175 mm N/A 16.6 mm N/A 13.324 mm N/A 4
N/A 16 mm N/A 6 mm N/A 3.175 mm N/A 16.6 mm N/A 13.324 mm N/A 4
N/A 20 mm N/A 2 mm N/A 1.500 mm N/A 20.20 mm N/A 18.652 mm N/A 6
N/A 20 mm N/A 2 mm N/A 1.500 mm N/A 20.20 mm N/A 18.652 mm N/A 4
N/A 20 mm N/A 2.5 mm N/A 2.000 mm N/A 20.20 mm N/A 18.136 mm N/A 5
N/A 20 mm N/A 2.54 mm N/A 2.000 mm N/A 20.20 mm N/A 18.136 mm N/A 6
N/A 20 mm N/A 4 mm N/A 2.381 mm N/A 20.25 mm N/A 17.792 mm N/A 3
N/A 20 mm N/A 5 mm N/A 3.175 mm N/A 20.6 mm N/A 17.324 mm N/A 3
N/A 20 mm N/A 5 mm N/A 3.175 mm N/A 20.6 mm N/A 17.324 mm N/A 4
N/A 20 mm N/A 6 mm N/A 3.969 mm N/A 20.8 mm N/A 16.744 mm N/A 3
N/A 20 mm N/A 6 mm N/A 3.969 mm N/A 20.8 mm N/A 16.744 mm N/A 4
N/A 20 mm N/A 10 mm N/A 3.969 mm N/A 20.8 mm N/A 16.744 mm N/A 3
N/A 25 mm N/A 2 mm N/A 1.500 mm N/A 25.2 mm N/A 23.652 mm N/A 6
N/A 25 mm N/A 2 mm N/A 1.500 mm N/A 25.2 mm N/A 23.652 mm N/A 4
N/A 25 mm N/A 2 mm N/A 1.500 mm N/A 25.2 mm N/A 23.652 mm N/A 3
N/A 25 mm N/A 2.5 mm N/A 2.000 mm N/A 25.2 mm N/A 23.136 mm N/A 5
N/A 25 mm N/A 4 mm N/A 2.381 mm N/A 25.25 mm N/A 22.792 mm N/A 4
N/A 25 mm N/A 5 mm N/A 3.175 mm N/A 25.6 mm N/A 22.324 mm N/A 3
N/A 25 mm N/A 5 mm N/A 3.175 mm N/A 25.6 mm N/A 22.324 mm N/A 4
1 - 25 of 83 | Results Per Page | View | Unit of Measure
1 2 3 4