Hiwin Worldwide
Double start, flange end, single nut, tube above the nut diameter.
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Item #

Nominal Diameter

Lead

Ball Diameter

Pitch Circle Diameter (PCD)

Root Diameter (RD)

Circuits

N/A 16 mm N/A 16 mm N/A 3.175 mm N/A 16.6 mm N/A 13.324 mm N/A 1.5x2
N/A 20 mm N/A 20 mm N/A 3.175 mm N/A 20.6 mm N/A 17.324 mm N/A 1.5x2
N/A 25 mm N/A 25 mm N/A 3.969 mm N/A 25.8 mm N/A 21.744 mm N/A 1.5x2
N/A 32 mm N/A 32 mm N/A 4.763 mm N/A 33 mm N/A 28.132 mm N/A 1.5x2
N/A 40 mm N/A 40 mm N/A 6.350 mm N/A 41.4 mm N/A 34.91 mm N/A 1.5x2
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1