Flange end, double nut, internal recirculation cap.
1 - 25 of 72 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Nominal Diameter (mm)

Lead (mm)

Ball Diameter (mm)

Pitch Circle Diameter (PCD) (mm)

Root Diameter (RD) (mm)

Circuits

Item #

Nominal Diameter

Lead

Ball Diameter

Pitch Circle Diameter (PCD)

Root Diameter (RD)

Circuits

N/A 16 mm N/A 5 mm N/A 3.175 mm N/A 16.6 mm N/A 13.324 mm N/A 3
N/A 16 mm N/A 5 mm N/A 3.175 mm N/A 16.6 mm N/A 13.324 mm N/A 4
N/A 20 mm N/A 5 mm N/A 3.175 mm N/A 20.6 mm N/A 17.324 mm N/A 3
N/A 20 mm N/A 5 mm N/A 3.175 mm N/A 20.6 mm N/A 17.324 mm N/A 4
N/A 20 mm N/A 6 mm N/A 3.969 mm N/A 20.8 mm N/A 16.744 mm N/A 3
N/A 20 mm N/A 6 mm N/A 3.969 mm N/A 20.8 mm N/A 16.744 mm N/A 4
N/A 25 mm N/A 2.5 mm N/A 2 mm N/A 25.2 mm N/A 23.136 mm N/A 5
N/A 25 mm N/A 5 mm N/A 3.175 mm N/A 25.6 mm N/A 22.324 mm N/A 3
N/A 25 mm N/A 5 mm N/A 3.175 mm N/A 20.6 mm N/A 22.324 mm N/A 4
N/A 25 mm N/A 6 mm N/A 3.969 mm N/A 25.8 mm N/A 21.744 mm N/A 3
N/A 25 mm N/A 6 mm N/A 3.969 mm N/A 25.8 mm N/A 21.744 mm N/A 4
N/A 25 mm N/A 10 mm N/A 4.763 mm N/A 26 mm N/A 21.132 mm N/A 3
N/A 28 mm N/A 5 mm N/A 3.175 mm N/A 28.6 mm N/A 25.324 mm N/A 5
N/A 28 mm N/A 10 mm N/A 4.763 mm N/A 29.0 mm N/A 24.132 mm N/A 4
N/A 32 mm N/A 2.5 mm N/A 2 mm N/A 32.2 mm N/A 30.136 mm N/A 6
N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 32.6 mm N/A 29.324 mm N/A 3
N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 32.6 mm N/A 29.324 mm N/A 4
N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 32.6 mm N/A 29.324 mm N/A 6
N/A 32 mm N/A 5.08 mm N/A 3.175 mm N/A 32.6 mm N/A 29.324 mm N/A 4
N/A 32 mm N/A 6 mm N/A 3.969 mm N/A 32.8 mm N/A 36.856 mm N/A 3
N/A 32 mm N/A 6 mm N/A 3.969 mm N/A 32.8 mm N/A 36.856 mm N/A 4
N/A 32 mm N/A 6 mm N/A 3.969 mm N/A 32.8 mm N/A 36.856 mm N/A 6
N/A 32 mm N/A 8 mm N/A 4.763 mm N/A 33 mm N/A 37.868 mm N/A 3
N/A 32 mm N/A 8 mm N/A 4.763 mm N/A 33 mm N/A 37.868 mm N/A 4
N/A 32 mm N/A 10 mm N/A 6.350 mm N/A 33.4 mm N/A 39.890 mm N/A 3
1 - 25 of 72 | Results Per Page | View | Unit of Measure
1 2 3