Exit
  • Ballscrews

    Ballscrews, also called a ball bearing screws, recirculating ballscrews, etc., consist of a screw spindle and a nut integrated with balls and the balls’ return mechanism, return tubes or return caps. Ballscrews are the most common type of screws used in industrial machinery and precision machines. The primary function of a ballscrew is to convert rotary motion to linear motion or torque to thrust, and vice versa, with the features of high accuracy, reversibility and efficiency.

  • FSV Type Nuts_GroundBallScrew Series

    Precision ground ballscrews are used in applications requiring high positioning accuracy and repeatability, smooth movement and long service life. Ordinary rolled ballscrews are used for application grade less accurate but still requiring high efficiency and long service life. Precision grade rolled ballscrews have an accuracy between that of the ordinary grade rolled ballscrews and the higher grade precision ground ballscrews. They can be used to replace certain precision ground ballscrews with the same grade in many applications.

  • FSW Type Nuts_RolledBallScrew Series

    Rolled Ballscrews are made by the rolling process of the screw spindle instead of the grinding process. Rolled ballscrews not only have the benefit of low friction and smooth running for the linear feed system compared with traditional screws, but also can be supplied by quick stock delivery and lower production price.

  • FSC Type Nuts_Multi-Solutions 2
  • Miniature Ground Ballscrew
  • R1 Rotating Nuts

    Semi-conductor industries, Robots, Wood machines, Laser cutting machines, Transporting equipment.

  • Ballscrews for Heavy-Load Drive

    High-load ball screw can be used for application on injection molding machines, die casting machines, general presses, power cylinders, robot ...