Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R32-5B2-OFSW-480-729-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 729 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-5B2-OFSW-580-829-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 829 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-5B2-OFSW-680-929-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 929 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-5B2-OFSW-780-1029-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 1029 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-5B2-OFSW-980-1229-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 1229 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-6B2-OFSW-1180-1429-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 1429 mm | Static Load N/A 7019 kgf | Dynamic Load N/A 2556 kgf |
R32-6B2-OFSW-1480-1729-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 1729 mm | Static Load N/A 7019 kgf | Dynamic Load N/A 2556 kgf |
R32-6B2-OFSW-380-629-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 629 mm | Static Load N/A 7019 kgf | Dynamic Load N/A 2556 kgf |
R32-6B2-OFSW-580-829-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 829 mm | Static Load N/A 7019 kgf | Dynamic Load N/A 2556 kgf |
R32-6B2-OFSW-780-1029-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 1029 mm | Static Load N/A 7019 kgf | Dynamic Load N/A 2556 kgf |
R32-6B2-OFSW-980-1229-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 1229 mm | Static Load N/A 7019 kgf | Dynamic Load N/A 2556 kgf |
R32-8B1-OFSW-1480-1729-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 100 mm | L3 N/A 1729 mm | Static Load N/A 5599 kgf | Dynamic Load N/A 2650 kgf |
R32-8B1-OFSW-380-629-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 100 mm | L3 N/A 629 mm | Static Load N/A 5599 kgf | Dynamic Load N/A 2650 kgf |
R32-8B1-OFSW-580-829-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 100 mm | L3 N/A 829 mm | Static Load N/A 5599 kgf | Dynamic Load N/A 2650 kgf |
R32-8B1-OFSW-780-1029-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 100 mm | L3 N/A 1029 mm | Static Load N/A 5599 kgf | Dynamic Load N/A 2650 kgf |
R32-8B1-OFSW-980-1229-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 100 mm | L3 N/A 1229 mm | Static Load N/A 5599 kgf | Dynamic Load N/A 2650 kgf |
R36-10B1-OFSW-1380-1639-0.018 | Shaft Outside Diameter N/A 36 mm | Outside Diameter N/A 120 mm | L3 N/A 1639 mm | Static Load N/A 6334 kgf | Dynamic Load N/A 2812 kgf |
R36-10B1-OFSW-1780-2039-0.018 | Shaft Outside Diameter N/A 36 mm | Outside Diameter N/A 120 mm | L3 N/A 2039 mm | Static Load N/A 6334 kgf | Dynamic Load N/A 2812 kgf |
R36-10B1-OFSW-480-739-0.018 | Shaft Outside Diameter N/A 36 mm | Outside Diameter N/A 120 mm | L3 N/A 739 mm | Static Load N/A 6334 kgf | Dynamic Load N/A 2812 kgf |
R36-10B1-OFSW-680-939-0.018 | Shaft Outside Diameter N/A 36 mm | Outside Diameter N/A 120 mm | L3 N/A 939 mm | Static Load N/A 6334 kgf | Dynamic Load N/A 2812 kgf |
R36-10B1-OFSW-980-1239-0.018 | Shaft Outside Diameter N/A 36 mm | Outside Diameter N/A 120 mm | L3 N/A 1239 mm | Static Load N/A 6334 kgf | Dynamic Load N/A 2812 kgf |
R40-10B1-OFSW-1180-1439-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 1439 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-10B1-OFSW-1380-1639-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 1639 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-10B1-OFSW-1580-1839-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 1839 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-10B1-OFSW-1780-2039-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 2039 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |