Unit of Measure

Shaft Outside Diameter

N/A 36 mm

Outside Diameter

N/A 120 mm

L1

N/A 680 mm

L2

N/A 700 mm

L3

N/A 939 mm

Accuracy Grade

N/A 5

Stroke

N/A 550 mm

Pitch Circle Diameter (PCD)

N/A 37.4 mm

Root Diameter (RD)

N/A 30.91 mm

Direction

N/A Right Hand

Lead Angle

N/A 4.84 º

Screw P.C.D.

N/A 37.4 mm

Steel Ball Diameter

N/A 6.35 mm

Circuits

N/A 2.5x1

Static Load

N/A 6334 kgf

Dynamic Load

N/A 2812 kgf

Axial Play

N/A 0 mm

Drag Torque

N/A 3.91-8.13 kgf·cm

Spacer Ball

N/A -