Unit of Measure

Shaft Outside Diameter

N/A 40 mm

Outside Diameter

N/A 124 mm

L1

N/A 1580 mm

L2

N/A 1600 mm

L3

N/A 1839 mm

Accuracy Grade

N/A 5

Stroke

N/A 1450 mm

Pitch Circle Diameter (PCD)

N/A 41.4 mm

Root Diameter (RD)

N/A 34.91 mm

Direction

N/A Right Hand

Lead Angle

N/A 4.4 º

Screw P.C.D.

N/A 41.4 mm

Steel Ball Diameter

N/A 6.35 mm

Circuits

N/A 2.5x1

Static Load

N/A 7069 kgf

Dynamic Load

N/A 2958 kgf

Axial Play

N/A 0 mm

Drag Torque

N/A 4.57-8.49 kgf·cm

Spacer Ball

N/A -