Unit of Measure

Shaft Outside Diameter

N/A 32 mm

Outside Diameter

N/A 89 mm

L1

N/A 1180 mm

L2

N/A 1200 mm

L3

N/A 1429 mm

Accuracy Grade

N/A 5

Stroke

N/A 1050 mm

Pitch Circle Diameter (PCD)

N/A 32.8 mm

Root Diameter (RD)

N/A 28.744 mm

Direction

N/A Right Hand

Lead Angle

N/A 3.33 º

Screw P.C.D.

N/A 32.8 mm

Steel Ball Diameter

N/A 3.969 mm

Circuits

N/A 2.5x2

Static Load

N/A 7019 kgf

Dynamic Load

N/A 2556 kgf

Axial Play

N/A 0 mm

Drag Torque

N/A 2.32-4.82 kgf·cm

Spacer Ball

N/A -