Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R28-5B2-OFSW-270-445-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 445 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R28-5B2-OFSW-370-545-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 545 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R28-5B2-OFSW-470-645-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 645 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R28-5B2-OFSW-558-733-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 733 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R28-5B2-OFSW-758-933-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 933 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R28-5B2-OFSW-958-1133-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 1133 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R28-5B2-OFSW-1158-1333-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 1333 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R28-6B2-OFSW-370-545-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 545 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R28-6B2-OFSW-570-745-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 745 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R28-6B2-OFSW-758-933-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 933 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R28-6B2-OFSW-958-1133-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 1133 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R28-6B2-OFSW-1158-1333-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 1333 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R32-5B2-OFSW-280-529-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 529 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-5B2-OFSW-380-629-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 629 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-5B2-OFSW-480-729-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 729 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-5B2-OFSW-580-829-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 829 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-5B2-OFSW-680-929-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 929 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-5B2-OFSW-780-1029-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 1029 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-5B2-OFSW-980-1229-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 1229 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-5B2-OFSW-1180-1429-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 1429 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-5B2-OFSW-1480-1729-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 1729 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-6B2-OFSW-380-629-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 629 mm | Static Load N/A 7019 kgf | Dynamic Load N/A 2556 kgf |
R32-6B2-OFSW-580-829-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 829 mm | Static Load N/A 7019 kgf | Dynamic Load N/A 2556 kgf |
R32-6B2-OFSW-780-1029-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 1029 mm | Static Load N/A 7019 kgf | Dynamic Load N/A 2556 kgf |
R32-6B2-OFSW-980-1229-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 1229 mm | Static Load N/A 7019 kgf | Dynamic Load N/A 2556 kgf |