Unit of Measure

Shaft Outside Diameter

N/A 28 mm

Outside Diameter

N/A 85 mm

L1

N/A 758 mm

L2

N/A 800 mm

L3

N/A 933 mm

Accuracy Grade

N/A 5

Stroke

N/A 650 mm

Pitch Circle Diameter (PCD)

N/A 28.6 mm

Root Diameter (RD)

N/A 25.324 mm

Direction

N/A Right Hand

Lead Angle

N/A 3.82 º

Screw P.C.D.

N/A 28.6 mm

Steel Ball Diameter

N/A 3.175 mm

Circuits

N/A 2.5x2

Static Load

N/A 4932 kgf

Dynamic Load

N/A 1784 kgf

Axial Play

N/A 0 mm

Drag Torque

N/A 1.2-3.6 kgf·cm

Spacer Ball

N/A -