• Assembled and Lubricated
  • Hollow Type Flex Spline
  • Ring Type Circular Spline
  • Crossed Roller Bearing Included
  • Semi Sealed Design
  • Input self-aligning shaft
  • Withstands axial and radial loads
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1 

Item #

Reduction Ratio

Length

Length Tolerance

Width

Rated Torque at Input 2000r/min

Peak Torque at Start/Stop

Instantaneous Permissible
Max. Torque

N/A 50 N/A 28.5 mm N/A +0
-0.8
N/A 70 mm N/A 5.4 kgf·m0.55 N·m N/A 18 kgf·m1.8 N·m N/A 3.6 kgf·m35 N·m
N/A 80 N/A 28.5 mm N/A +0
-0.8
N/A 70 mm N/A 7.8 kgf·m0.8 N·m N/A 23 kgf·m2.4 N·m N/A 4.8 kgf·m47 N·m
N/A 100 N/A 28.5 mm N/A +0
-0.8
N/A 70 mm N/A 7.8 kgf·m0.8 N·m N/A 28 kgf·m2.9 N·m N/A 5.5 kgf·m54 N·m
N/A 50 N/A 32.5 mm N/A +0
-0.9
N/A 80 mm N/A 16 kgf·m1.6 N·m N/A 34 kgf·m3.5 N·m N/A 7.1 kgf·m70 N·m
N/A 80 N/A 32.5 mm N/A +0
-0.9
N/A 80 mm N/A 22 kgf·m2.2 N·m N/A 43 kgf·m4.4 N·m N/A 8.9 kgf·m87 N·m
N/A 100 N/A 32.5 mm N/A +0
-0.9
N/A 80 mm N/A 24 kgf·m2.4 N·m N/A 54 kgf·m5.5 N·m N/A 11 kgf·m108 N·m
N/A 120 N/A 32.5 mm N/A +0
-0.9
N/A 80 mm N/A 24 kgf·m2.4 N·m N/A 54 kgf·m5.5 N·m N/A 8.8 kgf·m86 N·m
N/A 50 N/A 33.5 mm N/A +0
-1.0
N/A 90 mm N/A 25 kgf·m2.5 N·m N/A 56 kgf·m5.7 N·m N/A 10 kgf·m98 N·m
N/A 80 N/A 33.5 mm N/A +0
-1.0
N/A 90 mm N/A 34 kgf·m3.5 N·m N/A 74 kgf·m7.5 N·m N/A 13 kgf·m127 N·m
N/A 100 N/A 33.5 mm N/A +0
-1.0
N/A 90 mm N/A 40 kgf·m4.1 N·m N/A 82 kgf·m8.4 N·m N/A 15 kgf·m147 N·m
N/A 120 N/A 33.5 mm N/A +0
-1.0
N/A 90 mm N/A 40 kgf·m4.1 N·m N/A 87 kgf·m8.9 N·m N/A 15 kgf·m147 N·m
N/A 50 N/A 37 mm N/A +0
-1.1
N/A 110 mm N/A 39 kgf·m4 N·m N/A 98 kgf·m10 N·m N/A 19 kgf·m186 N·m
N/A 80 N/A 37 mm N/A +0
-1.1
N/A 110 mm N/A 63 kgf·m6.4 N·m N/A 137 kgf·m14 N·m N/A 26 kgf·m255 N·m
N/A 100 N/A 37 mm N/A +0
-1.1
N/A 110 mm N/A 67 kgf·m6.8 N·m N/A 157 kgf·m16 N·m N/A 29 kgf·m284 N·m
N/A 120 N/A 37 mm N/A +0
-1.1
N/A 110 mm N/A 67 kgf·m6.8 N·m N/A 167 kgf·m17 N·m N/A 31 kgf·m304 N·m
N/A 50 N/A 44 mm N/A +0
-1.1
N/A 142 mm N/A 76 kgf·m7.8 N·m N/A 216 kgf·m22 N·m N/A 39 kgf·m382 N·m
N/A 80 N/A 44 mm N/A +0
-1.1
N/A 142 mm N/A 118 kgf·m12 N·m N/A 304 kgf·m31 N·m N/A 58 kgf·m568 N·m
N/A 100 N/A 44 mm N/A +0
-1.1
N/A 142 mm N/A 137 kgf·m14 N·m N/A 333 kgf·m34 N·m N/A 66 kgf·m647 N·m
N/A 120 N/A 44 mm N/A +0
-1.1
N/A 142 mm N/A 137 kgf·m14 N·m N/A 353 kgf·m36 N·m N/A 70 kgf·m686 N·m
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1