Item # |
d1 |
H |
A |
F |
L |
Weight |
---|---|---|---|---|---|---|
FK05-A | N/A 5 mm | N/A 6 mm | N/A 34 mm | N/A 10.5 mm | N/A 16.5 mm | N/A 0.10 kg |
FK06-A | N/A 6 mm | N/A 7 mm | N/A 36 mm | N/A 13.0 mm | N/A 20 mm | N/A 0.10 kg |
FK08-A | N/A 8 mm | N/A 9 mm | N/A 43 mm | N/A 14.0 mm | N/A 23.0 mm | N/A 0.16 kg |
FK10-A | N/A 10 mm | N/A 10 mm | N/A 52 mm | N/A 17.0 mm | N/A 27 mm | N/A 0.25 kg |
FK12-A | N/A 12 mm | N/A 10 mm | N/A 54 mm | N/A 17.0 mm | N/A 27 mm | N/A 0.26 kg |
FK15-A | N/A 15 mm | N/A 15 mm | N/A 63 mm | N/A 17.0 mm | N/A 32.0 mm | N/A 0.40 kg |
FK17-A | N/A 17 mm | N/A 22 mm | N/A 77 mm | N/A 23.0 mm | N/A 45.0 mm | N/A 0.85 kg |
FK20-A | N/A 20 mm | N/A 22 mm | N/A 85 mm | N/A 30.0 mm | N/A 52.0 mm | N/A 1.20 kg |
FK25-A | N/A 25 mm | N/A 27 mm | N/A 98 mm | N/A 30.0 mm | N/A 57.0 mm | N/A 1.60 kg |
FK30-A | N/A 30 mm | N/A 30 mm | N/A 117 mm | N/A 32 mm | N/A 62.0 mm | N/A 2.38 kg |
FK05-B | N/A 5 mm | N/A 6 mm | N/A 34 mm | N/A 10.5 mm | N/A 16.5 mm | N/A 0.10 kg |
FK06-B | N/A 6 mm | N/A 7 mm | N/A 36 mm | N/A 13.0 mm | N/A 20 mm | N/A 0.10 kg |
FK08-B | N/A 8 mm | N/A 9 mm | N/A 43 mm | N/A 14.0 mm | N/A 23.0 mm | N/A 0.16 kg |
FK10-B | N/A 10 mm | N/A 10 mm | N/A 52 mm | N/A 17.0 mm | N/A 27 mm | N/A 0.25 kg |
FK12-B | N/A 12 mm | N/A 10 mm | N/A 54 mm | N/A 17.0 mm | N/A 27 mm | N/A 0.26 kg |
FK15-B | N/A 15 mm | N/A 15 mm | N/A 63 mm | N/A 17.0 mm | N/A 32.0 mm | N/A 0.40 kg |
FK17-B | N/A 17 mm | N/A 22 mm | N/A 77 mm | N/A 23.0 mm | N/A 45.0 mm | N/A 0.85 kg |
FK20-B | N/A 20 mm | N/A 22 mm | N/A 85 mm | N/A 30.0 mm | N/A 52.0 mm | N/A 1.20 kg |
FK25-B | N/A 25 mm | N/A 27 mm | N/A 98 mm | N/A 30.0 mm | N/A 57.0 mm | N/A 1.60 kg |
FK30-B | N/A 30 mm | N/A 30 mm | N/A 117 mm | N/A 32 mm | N/A 62.0 mm | N/A 2.38 kg |