Unit of Measure

Type

N/A Support Unit

d1

N/A 8 mm

H

N/A 9 mm

A

N/A 43 mm

F

N/A 14.0 mm

D

N/A 28 mm

X

N/A 3.4 mm

Y

N/A 6.5 mm

Z

N/A 4.0 mm

PCD

N/A 35 mm

L

N/A 23.0 mm

B

N/A 35 mm

E

N/A 26 mm

L1

N/A 7.0 mm

T1

N/A 4.0 mm

M

N/A M3

T

N/A 14 mm

Weight

N/A 0.16 kg