Unit of Measure

Type

N/A Support Unit

d1

N/A 6 mm

H

N/A 7 mm

A

N/A 36 mm

F

N/A 13.0 mm

D

N/A 22 mm

X

N/A 3.4 mm

Y

N/A 6.5 mm

Z

N/A 4.0 mm

PCD

N/A 28 mm

L

N/A 20 mm

B

N/A 28 mm

E

N/A 22 mm

L2

N/A 6.5 mm

T2

N/A 4.5 mm

M

N/A M3

T

N/A 11 mm

Weight

N/A 0.10 kg