Item # |
Diameter |
Height |
Encoder type |
Hall sensor |
Brake |
Continuous Torque |
Finish |
---|---|---|---|---|---|---|---|
DMTB2-00SP00-S0-3GS-0-0 | N/A 290 mm | N/A 22 mm | N/A Incremental | N/A None | N/A None | N/A 9.1 N·m | N/A Metallic |
DMTB2-00SP00-P0-3GS-0-0 | N/A 290 mm | N/A 22 mm | N/A Incremental | N/A None | N/A None | N/A 9.1 N·m | N/A Metallic |
DMTB2-00SP00-S1-3GS-0-0 | N/A 290 mm | N/A 22 mm | N/A Incremental | N/A None | N/A None | N/A 9.1 N·m | N/A Metallic |
DMTB2-00SP00-P1-3GS-0-0 | N/A 290 mm | N/A 22 mm | N/A Incremental | N/A None | N/A None | N/A 9.1 N·m | N/A Metallic |
DMTF2-10SP00-S0-3GS-0-0 | N/A 390 mm | N/A 22 mm | N/A Incremental | N/A None | N/A None | N/A 19 N·m | N/A Metallic |
DMTF2-10SP00-P0-3GS-0-0 | N/A 390 mm | N/A 22 mm | N/A Incremental | N/A None | N/A None | N/A 19 N·m | N/A Metallic |
DMTF2-10SP00-S1-3GS-0-0 | N/A 390 mm | N/A 22 mm | N/A Incremental | N/A None | N/A None | N/A 19 N·m | N/A Metallic |
DMTF2-10SP00-P1-3GS-0-0 | N/A 390 mm | N/A 22 mm | N/A Incremental | N/A None | N/A None | N/A 19 N·m | N/A Metallic |