Print Back
The DMN series is designed with an extremely low profile and a high resolution optical encoder optimized to achieve high dynamic motion, high torque and high precision. The DMN series is a perfect fit for industries that require high precision but less force.
  • Outer rotating structure
  • Space saving with Low profile design
  • High resolution optical encoder
DMN-Series-Drive2
« 6 7 8 9 10 »  

Item #

Rotation

Diameter

Height

Encoder type

Hall sensor

Brake

Continuous Torque

Finish

DMN71-B0SN10-A0-1SS-0-0 N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A None N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-B0SN00-S0-1SS-1-0 N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-B0SN10-S0-1SS-1-0 N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-B0SN00-P0-1SS-1-0 N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-B0SN10-P0-1SS-1-0 N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-B0SN00-A0-1SS-1-0 N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-B0SN10-A0-1SS-1-0 N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-B0SN00-S0-1SS-2-0 N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-B0SN10-S0-1SS-2-0 N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-B0SN00-P0-1SS-2-0 N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-B0SN10-P0-1SS-2-0 N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-B0SN00-A0-1SS-2-0 N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-B0SN10-A0-1SS-2-0 N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
DMN93-50SP00-S0-0AS-0-0 N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
DMN93-50SP10-S0-0AS-0-0 N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
DMN93-50SP00-S1-0AS-0-0 N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
DMN93-50SP10-S1-0AS-0-0 N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
DMN93-50SP00-P0-0AS-0-0 N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
DMN93-50SP10-P0-0AS-0-0 N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
DMN93-50SP00-P1-0AS-0-0 N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
DMN93-50SP10-P1-0AS-0-0 N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
DMN93-50SP00-A0-0AS-0-0 N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
DMN93-50SP10-A0-0AS-0-0 N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
DMN93-50SP00-A1-0AS-0-0 N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
DMN93-50SP10-A1-0AS-0-0 N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
« 6 7 8 9 10 »