Print Back
The DMN series is designed with an extremely low profile and a high resolution optical encoder optimized to achieve high dynamic motion, high torque and high precision. The DMN series is a perfect fit for industries that require high precision but less force.
  • Outer rotating structure
  • Space saving with Low profile design
  • High resolution optical encoder
DMN-Series-Drive2
 1 2 3 4 5 »  

Item #

Rotation

Diameter

Height

Encoder type

Hall sensor

Brake

Continuous Torque

Finish

DMN71-41SP00-P0-0AS-1-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP10-P0-0AS-1-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP00-P1-0AS-1-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP10-P1-0AS-1-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP00-A0-0AS-1-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP10-A0-0AS-1-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP00-A1-0AS-1-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP10-A1-0AS-1-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP00-S0-0AS-2-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP10-S0-0AS-2-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP00-S1-0AS-2-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP10-S1-0AS-2-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP00-P0-0AS-2-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP10-P0-0AS-2-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP00-P1-0AS-2-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP10-P1-0AS-2-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP00-A0-0AS-2-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP10-A0-0AS-2-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP00-A1-0AS-2-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-41SP10-A1-0AS-2-0 N/A External N/A 180 mm N/A 50 mm N/A Incremental N/A Hall N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-B0SN00-S0-1SS-0-0 N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A None N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-B0SN10-S0-1SS-0-0 N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A None N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-B0SN00-P0-1SS-0-0 N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A None N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-B0SN10-P0-1SS-0-0 N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A None N/A 3.7 N·m N/A Black Anodized Aluminum
DMN71-B0SN00-A0-1SS-0-0 N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A None N/A 3.7 N·m N/A Black Anodized Aluminum
 1 2 3 4 5 »