Item # |
Rotation |
Diameter |
Height |
Encoder type |
Hall sensor |
Brake |
Continuous Torque |
Finish |
---|---|---|---|---|---|---|---|---|
DMN71-40SP10-S1-0AS-2-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A None | N/A Power off | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-40SP00-P0-0AS-2-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A None | N/A Power off | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-40SP10-P0-0AS-2-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A None | N/A Power off | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-40SP00-P1-0AS-2-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A None | N/A Power off | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-40SP10-P1-0AS-2-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A None | N/A Power off | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-40SP00-A0-0AS-2-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A None | N/A Power off | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-40SP10-A0-0AS-2-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A None | N/A Power off | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-40SP00-A1-0AS-2-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A None | N/A Power off | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-40SP10-A1-0AS-2-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A None | N/A Power off | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-41SP00-S0-0AS-0-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A Hall | N/A None | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-41SP10-S0-0AS-0-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A Hall | N/A None | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-41SP00-S1-0AS-0-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A Hall | N/A None | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-41SP10-S1-0AS-0-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A Hall | N/A None | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-41SP00-P0-0AS-0-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A Hall | N/A None | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-41SP10-P0-0AS-0-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A Hall | N/A None | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-41SP00-P1-0AS-0-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A Hall | N/A None | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-41SP10-P1-0AS-0-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A Hall | N/A None | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-41SP00-A0-0AS-0-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A Hall | N/A None | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-41SP10-A0-0AS-0-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A Hall | N/A None | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-41SP00-A1-0AS-0-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A Hall | N/A None | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-41SP10-A1-0AS-0-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A Hall | N/A None | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-41SP00-S0-0AS-1-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A Hall | N/A Power On | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-41SP10-S0-0AS-1-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A Hall | N/A Power On | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-41SP00-S1-0AS-1-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A Hall | N/A Power On | N/A 3.7 N·m | N/A Black Anodized Aluminum |
DMN71-41SP10-S1-0AS-1-0 | N/A External | N/A 180 mm | N/A 50 mm | N/A Incremental | N/A Hall | N/A Power On | N/A 3.7 N·m | N/A Black Anodized Aluminum |