Print Back
The DMS series is designed with an integrated, high resolution feedback system optimized to achieve high dynamic motion, high torque and high precision. The DMS series is a perfect fit for industries that require high precision.
  • Inner rotating structure
  • High dynamic, torque and precision
Direct-Drive-Rotary-Tables-DMS
« 46 47 48 49 

Item #

Diameter

Height

Encoder type

Hall sensor

Brake

Continuous Torque

Finish

DMS7C-60SP10-A1-0AS-2-0 N/A 300 mm N/A 240 mm N/A Incremental N/A None N/A Power off N/A 150 N·m N/A Black
DMS7C-60LP10-A1-0AS-2-0 N/A 300 mm N/A 240 mm N/A Incremental N/A None N/A Power off N/A 150 N·m N/A Black
DMS7C-61SP00-S0-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61LP00-S0-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61SP10-S0-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61LP10-S0-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61SP00-S1-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61LP00-S1-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61SP10-S1-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61LP10-S1-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61SP00-P0-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61LP00-P0-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61SP10-P0-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61LP10-P0-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61SP00-P1-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61LP00-P1-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61SP10-P1-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61LP10-P1-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61SP00-A0-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61LP00-A0-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61SP10-A0-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61LP10-A0-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61SP00-A1-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61LP00-A1-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
DMS7C-61SP10-A1-0AS-0-0 N/A 300 mm N/A 240 mm N/A Incremental N/A Hall N/A None N/A 150 N·m N/A Black
« 46 47 48 49