Item # |
Diameter |
Height |
Encoder type |
Hall sensor |
Brake |
Continuous Torque |
Finish |
---|---|---|---|---|---|---|---|
DMY44-B0SN00-S0-1SS-0-0 | N/A 110.7 mm | N/A 123 mm | N/A Absolute | N/A None | N/A None | N/A 4 N·m | N/A Black |
DMY44-B0SN00-P0-1SS-0-0 | N/A 110.7 mm | N/A 123 mm | N/A Absolute | N/A None | N/A None | N/A 4 N·m | N/A Black |
DMY44-B0SN00-A0-1SS-0-0 | N/A 110.7 mm | N/A 123 mm | N/A Absolute | N/A None | N/A None | N/A 4 N·m | N/A Black |
DMY44-B0SN00-S0-1SS-1-0 | N/A 110.7 mm | N/A 123 mm | N/A Absolute | N/A None | N/A Power On | N/A 4 N·m | N/A Black |
DMY44-B0SN00-P0-1SS-1-0 | N/A 110.7 mm | N/A 123 mm | N/A Absolute | N/A None | N/A Power On | N/A 4 N·m | N/A Black |
DMY44-B0SN00-A0-1SS-1-0 | N/A 110.7 mm | N/A 123 mm | N/A Absolute | N/A None | N/A Power On | N/A 4 N·m | N/A Black |
DMY44-B0SN00-S0-1SS-2-0 | N/A 110.7 mm | N/A 123 mm | N/A Absolute | N/A None | N/A Power off | N/A 4 N·m | N/A Black |
DMY44-B0SN00-P0-1SS-2-0 | N/A 110.7 mm | N/A 123 mm | N/A Absolute | N/A None | N/A Power off | N/A 4 N·m | N/A Black |
DMY44-B0SN00-A0-1SS-2-0 | N/A 110.7 mm | N/A 123 mm | N/A Absolute | N/A None | N/A Power off | N/A 4 N·m | N/A Black |
DMY48-B0SN00-S0-1SS-0-0 | N/A 110.7 mm | N/A 163 mm | N/A Absolute | N/A None | N/A None | N/A 8 N·m | N/A Black |
DMY48-B0SN00-P0-1SS-0-0 | N/A 110.7 mm | N/A 163 mm | N/A Absolute | N/A None | N/A None | N/A 8 N·m | N/A Black |
DMY48-B0SN00-A0-1SS-0-0 | N/A 110.7 mm | N/A 163 mm | N/A Absolute | N/A None | N/A None | N/A 8 N·m | N/A Black |
DMY48-B0SN00-S0-1SS-1-0 | N/A 110.7 mm | N/A 163 mm | N/A Absolute | N/A None | N/A Power On | N/A 8 N·m | N/A Black |
DMY48-B0SN00-P0-1SS-1-0 | N/A 110.7 mm | N/A 163 mm | N/A Absolute | N/A None | N/A Power On | N/A 8 N·m | N/A Black |
DMY48-B0SN00-A0-1SS-1-0 | N/A 110.7 mm | N/A 163 mm | N/A Absolute | N/A None | N/A Power On | N/A 8 N·m | N/A Black |
DMY48-B0SN00-S0-1SS-2-0 | N/A 110.7 mm | N/A 163 mm | N/A Absolute | N/A None | N/A Power off | N/A 8 N·m | N/A Black |
DMY48-B0SN00-P0-1SS-2-0 | N/A 110.7 mm | N/A 163 mm | N/A Absolute | N/A None | N/A Power off | N/A 8 N·m | N/A Black |
DMY48-B0SN00-A0-1SS-2-0 | N/A 110.7 mm | N/A 163 mm | N/A Absolute | N/A None | N/A Power off | N/A 8 N·m | N/A Black |
DMY63-50SP00-S0-0AS-0-0 | N/A 170.7 mm | N/A 109.5 mm | N/A Incremental | N/A None | N/A None | N/A 8 N·m | N/A Black |
DMY63-50SP00-S1-0AS-0-0 | N/A 170.7 mm | N/A 109.5 mm | N/A Incremental | N/A None | N/A None | N/A 8 N·m | N/A Black |
DMY63-50SP00-P0-0AS-0-0 | N/A 170.7 mm | N/A 109.5 mm | N/A Incremental | N/A None | N/A None | N/A 8 N·m | N/A Black |
DMY63-50SP00-P1-0AS-0-0 | N/A 170.7 mm | N/A 109.5 mm | N/A Incremental | N/A None | N/A None | N/A 8 N·m | N/A Black |
DMY63-50SP00-A0-0AS-0-0 | N/A 170.7 mm | N/A 109.5 mm | N/A Incremental | N/A None | N/A None | N/A 8 N·m | N/A Black |
DMY63-50SP00-A1-0AS-0-0 | N/A 170.7 mm | N/A 109.5 mm | N/A Incremental | N/A None | N/A None | N/A 8 N·m | N/A Black |
DMY63-50SP00-S0-0AS-1-0 | N/A 170.7 mm | N/A 109.5 mm | N/A Incremental | N/A None | N/A Power On | N/A 8 N·m | N/A Black |