Print Back
The DMT series is designed ultra thin. The very low profile allows for very large shafts for design flexibility. This is an external rotation direct drive rotary tabl with high thrust force density and highly rigid design.

Specifications

Rotation

N/A External

Diameter

N/A 390 mm

Height

N/A 22 mm

Encoder type

N/A Incremental

Hall sensor

N/A None

Coil

N/A Standard

Thermal sensor

N/A PTC Sensor

IP

N/A IP40

Function code

N/A Standard

Runout (axial/radial)

N/A 5um/30um

Accuracy compensation

N/A without compensation

Cable length

N/A 3M

Connector

N/A Dsub

Pin

N/A Standard

Brake

N/A None

Continuous Torque

N/A 19 N·m

Finish

N/A Metallic