Print Back
The DMY series is designed with an intergrated, high resolution feedback system which is optimized to achieve high dynamic motion, high torque and high precision. The DMY series is a perfect fit for indusries that require high precision.
  • Outer rotating structure
  • Integrated high resolution incremental/absolute feedback system
  • High dynamic, torque and precision
  • Compatible with special environments

Specifications

Rotation

N/A External

Diameter

N/A 110.7 mm

Height

N/A 123 mm

Encoder type

N/A Absolute

Hall sensor

N/A None

Coil

N/A Standard

Thermal sensor

N/A None

IP

N/A IP40

Function code

N/A Standard

Runout (axial/radial)

N/A 5um/30um

Accuracy compensation

N/A without compensation

Cable length

N/A 0.3m ( for absolute encoder)

Connector

N/A AMP connector ( for absolute encoder)

Pin

N/A Standard

Brake

N/A Power On

Continuous Torque

N/A 4 N·m

Finish

N/A Black