Items |
DMTB2-00SP00-S0-3GS-0-0 Ultra-thin (DMT) Direct Drive Rotary Tables |
DMTB2-00SP00-P0-3GS-0-0 Ultra-thin (DMT) Direct Drive Rotary Tables |
DMTB2-00SP00-S1-3GS-0-0 Ultra-thin (DMT) Direct Drive Rotary Tables |
DMTB2-00SP00-P1-3GS-0-0 Ultra-thin (DMT) Direct Drive Rotary Tables |
DMTF2-10SP00-S0-3GS-0-0 Ultra-thin (DMT) Direct Drive Rotary Tables |
|||||
Diameter | N/A 290 mm | N/A 290 mm | N/A 290 mm | N/A 290 mm | N/A 390 mm | |||||
Height | N/A 22 mm | |||||||||
Encoder type | N/A Incremental | |||||||||
Hall sensor | N/A None | |||||||||
Coil | N/A Standard | |||||||||
Thermal sensor | N/A PTC Sensor | |||||||||
IP | N/A IP40 | |||||||||
Function code | N/A Standard | |||||||||
Runout (axial/radial) | N/A 30um/30um | N/A 5um/30um | N/A 30um/30um | N/A 5um/30um | N/A 30um/30um | |||||
Accuracy compensation | N/A without compensation | N/A without compensation | N/A plus or minus 10 arc-sec | N/A plus or minus 10 arc-sec | N/A without compensation | |||||
Cable length | N/A 3M | |||||||||
Connector | N/A Dsub | |||||||||
Pin | N/A Standard | |||||||||
Brake | N/A None | |||||||||
Continuous Torque | N/A 9.1 N·m | N/A 9.1 N·m | N/A 9.1 N·m | N/A 9.1 N·m | N/A 19 N·m | |||||
Finish | N/A Metallic | |||||||||
|