Items |
DMN21-20SP00-S0-2AS-0-0 Low Profile (DMN) Direct Drive Rotary Tables |
DMN21-20SP00-S1-2AS-0-0 Low Profile (DMN) Direct Drive Rotary Tables |
DMN21-20SP00-P0-2AS-0-0 Low Profile (DMN) Direct Drive Rotary Tables |
DMN21-20SP00-P1-2AS-0-0 Low Profile (DMN) Direct Drive Rotary Tables |
DMN21-20SP00-A0-2AS-0-0 Low Profile (DMN) Direct Drive Rotary Tables |
|||||
Rotation | N/A Internal | |||||||||
Diameter | N/A 65 mm | |||||||||
Height | N/A 60 mm | |||||||||
Encoder type | N/A Incremental | |||||||||
Hall sensor | N/A None | |||||||||
Coil | N/A Standard | |||||||||
Thermal sensor | N/A PTC Sensor | |||||||||
IP | N/A IP40 | |||||||||
Function code | N/A Standard | |||||||||
Runout (axial/radial) | N/A 30um/30um | N/A 30um/30um | N/A 5um/30um | N/A 5um/30um | N/A 5um/15um | |||||
Accuracy compensation | N/A without compensation | N/A plus or minus 10 arc-sec | N/A without compensation | N/A plus or minus 10 arc-sec | N/A without compensation | |||||
Cable length | N/A 0.5m ( for DMN21 w/optical encoder) | |||||||||
Connector | N/A Intercontec M17 ( for optical encoder) | |||||||||
Pin | N/A Standard | |||||||||
Brake | N/A None | |||||||||
Continuous Torque | N/A 0.32 N·m | |||||||||
Finish | N/A Black Anodized Aluminum | N/A Aluminum | N/A Black Anodized Aluminum | N/A Black Anodized Aluminum | N/A Black Anodized Aluminum | |||||
|