Items |
DMS03-40SP00-S0-0AS-0-0 Internal Rotation (DMS) Direct Drive Rotary Tables |
DMS03-40SP10-S0-0AS-0-0 Internal Rotation (DMS) Direct Drive Rotary Tables |
DMS03-40SP00-S1-0AS-0-0 Internal Rotation (DMS) Direct Drive Rotary Tables |
DMS03-40SP10-S1-0AS-0-0 Internal Rotation (DMS) Direct Drive Rotary Tables |
DMS03-40SP00-P0-0AS-0-0 Internal Rotation (DMS) Direct Drive Rotary Tables |
|||||
Diameter | N/A 110 mm | |||||||||
Height | N/A 117.5 mm | |||||||||
Encoder type | N/A Incremental | |||||||||
Hall sensor | N/A None | |||||||||
Coil | N/A Standard | |||||||||
Thermal sensor | N/A PTC Sensor | |||||||||
IP | N/A IP40 | N/A IP65 | N/A IP40 | N/A IP65 | N/A IP40 | |||||
Function code | N/A Standard | |||||||||
Runout (axial/radial) | N/A 30um/30um | N/A 30um/30um | N/A 30um/30um | N/A 30um/30um | N/A 5um/30um | |||||
Accuracy compensation | N/A without compensation | N/A without compensation | N/A plus or minus 10 arc-sec | N/A plus or minus 10 arc-sec | N/A without compensation | |||||
Cable length | N/A M17 ( for optical encoder only) | |||||||||
Connector | N/A Intercontec M17 ( for optical encoder) | |||||||||
Pin | N/A Standard | |||||||||
Brake | N/A None | |||||||||
Continuous Torque | N/A 3.1 N·m | |||||||||
Finish | N/A Black | |||||||||
|