Items |
DMY44-B0SN00-S0-1SS-0-0 External Rotation (DMY) Direct Drive Rotary Tables |
DMY44-B0SN00-P0-1SS-0-0 External Rotation (DMY) Direct Drive Rotary Tables |
DMY44-B0SN00-A0-1SS-0-0 External Rotation (DMY) Direct Drive Rotary Tables |
DMY44-B0SN00-S0-1SS-1-0 External Rotation (DMY) Direct Drive Rotary Tables |
DMY44-B0SN00-P0-1SS-1-0 External Rotation (DMY) Direct Drive Rotary Tables |
|||||
Diameter | N/A 110.7 mm | |||||||||
Height | N/A 123 mm | |||||||||
Encoder type | N/A Absolute | |||||||||
Hall sensor | N/A None | |||||||||
Coil | N/A Standard | |||||||||
Thermal sensor | N/A None | |||||||||
IP | N/A IP40 | |||||||||
Function code | N/A Standard | |||||||||
Runout (axial/radial) | N/A 30um/30um | N/A 5um/30um | N/A 5um/15um | N/A 30um/30um | N/A 5um/30um | |||||
Accuracy compensation | N/A without compensation | |||||||||
Cable length | N/A 0.3m ( for absolute encoder) | |||||||||
Connector | N/A AMP connector ( for absolute encoder) | |||||||||
Pin | N/A Standard | |||||||||
Brake | N/A None | N/A None | N/A None | N/A Power On | N/A Power On | |||||
Continuous Torque | N/A 4 N·m | |||||||||
Finish | N/A Black | |||||||||
|