Items |
CRBD02012ANN Split outer ring with mounting holes CRBD |
CRBD03515ANN Split outer ring with mounting holes CRBD |
CRBD05515ANN Split outer ring with mounting holes CRBD |
CRBD08022ANN Split outer ring with mounting holes CRBD |
CRBD09025ANN Split outer ring with mounting holes CRBD |
|||||
Inner Diameter | N/A 20 mm | N/A 35 mm | N/A 55 mm | N/A 80 mm | N/A 90 mm | |||||
Outside Diameter | N/A 70 mm | N/A 95 mm | N/A 120 mm | N/A 165 mm | N/A 210 mm | |||||
Width | N/A 12 mm | N/A 15 mm | N/A 15 mm | N/A 22 mm | N/A 25 mm | |||||
Chamfer | N/A 0.6 mm | N/A 0.6 mm | N/A 0.6 mm | N/A 1 mm | N/A 1.5 mm | |||||
Oil Holes | N/A 3 mm | |||||||||
Number of Mounting Holes | N/A 6 | N/A 8 | N/A 8 | N/A 10 | N/A 12 | |||||
Inner rings PCD | N/A 28 mm | N/A 45 mm | N/A 65 mm | N/A 97 mm | N/A 112 mm | |||||
Thread Size | N/A M3 | N/A M4 | N/A M5 | N/A M5 | N/A M8 | |||||
Outer rings PCD | N/A 57 mm | N/A 83 mm | N/A 105 mm | N/A 148 mm | N/A 187 mm | |||||
Mounting Hole Size | N/A 3.4 mm | N/A 4.5 mm | N/A 5.5 mm | N/A 5.5 mm | N/A 9 mm | |||||
Mounting Hole Countersink Diameter | N/A 6.5 mm | N/A 8 mm | N/A 9.5 mm | N/A 9.5 mm | N/A 14 mm | |||||
Mounting Hole Countersink Depth | N/A 3.3 mm | N/A 4.4 mm | N/A 5.4 mm | N/A 5.4 mm | N/A 8.6 mm | |||||
Dynamic Load Rating | N/A 8.26 kN | N/A 18.9 kN | N/A 21.7 kN | N/A 40.4 kN | N/A 46 kN | |||||
Static Load Rating | N/A 9.16 kN | N/A 23.4 kN | N/A 30.6 kN | N/A 63.6 kN | N/A 80.2 kN | |||||
da | N/A 35 mm | N/A 57 mm | N/A 77 mm | N/A 117 mm | N/A 139 mm | |||||
Da | N/A 47 mm | N/A 73 mm | N/A 92 mm | N/A 132 mm | N/A 157 mm | |||||
|