Unit of Measure

Inner Diameter

N/A 20 mm

Outside Diameter

N/A 70 mm

Width

N/A 12 mm

Chamfer

N/A 0.6 mm

Oil Holes

N/A 3 mm

Number of Mounting Holes

N/A 6

Inner rings PCD

N/A 28 mm

Thread Size

N/A M3

Outer rings PCD

N/A 57 mm

Mounting Hole Size

N/A 3.4 mm

Mounting Hole Countersink Diameter

N/A 6.5 mm

Mounting Hole Countersink Depth

N/A 3.3 mm

Dynamic Load Rating

N/A 8.26 kN

Static Load Rating

N/A 9.16 kN

da

N/A 35 mm

Da

N/A 47 mm