Items |
CRBA02008NN Split outer ring type CRBA |
CRBA02508NN Split outer ring type CRBA |
CRBA03010NN Split outer ring type CRBA |
CRBA03510NN Split outer ring type CRBA |
CRBA04010NN Split outer ring type CRBA |
|||||
Inner Diameter | N/A 20 mm | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 40 mm | |||||
Outside Diameter | N/A 36 mm | N/A 41 mm | N/A 55 mm | N/A 60 mm | N/A 65 mm | |||||
Width | N/A 8 mm | N/A 8 mm | N/A 10 mm | N/A 10 mm | N/A 10 mm | |||||
Radius | N/A 0.6 mm | |||||||||
Oil Holes | N/A 1.5 mm | |||||||||
Dynamic Load Rating | N/A 4.1 kN | N/A 4.5 kN | N/A 8.2 kN | N/A 8.5 kN | N/A 9.3 kN | |||||
Static Load Rating | N/A 4 kN | N/A 4.8 kN | N/A 9.2 kN | N/A 10 kN | N/A 11.6 kN | |||||
da | N/A 22.9 mm | N/A 27.9 mm | N/A 35 mm | N/A 40 mm | N/A 45 mm | |||||
Da | N/A 30.8 mm | N/A 35.8 mm | N/A 46.8 mm | N/A 51.8 mm | N/A 56.8 mm | |||||
|