EM1 Series AC Servo Motors are highly reliable closed-loop systems able to maintain high speed with low torque.
  • Encoder resolution option 17bits / 23bits
  • High servo control bandwidth allows for precise angular motor positioning
  • Quick and easy installation interface
  • Rated output 50 W - 2 KW
  • IP65 and optional brake and key
Unit of Measure

Specifications

Rated Power [W]

N/A 750

Rated Torque [N.m]

N/A 2.39

Rated Speed [rpm]

N/A 3000

Max. Speed [rpm]

N/A 6000

Max. Torque [N.m]

N/A 8.36

Drive Input Voltage [V]

N/A AC220

Rated Current [Arms]

N/A 4.65

Max. Current [Arms]

N/A 18.6

Torque Constant [N.m/Arms]

N/A 0.514

Back emf Constant [Vrms/krpm]

N/A 33.48

Resistance (line to line) [Ω]

N/A 1.08

Inductance (line to line) [mH]

N/A 4.6

Insulation Class

N/A Class F

Protection Class

N/A Total enclosed, self-cooled, IP65 (except for shaft and connector)

Insulation Resistance

N/A 10MΩ, DC 500V

Insulation Voltage Resistance

N/A AC1500V, 60 seconds

Weight (with brake) [kg]

N/A 3.36

Weight (without brake) [kg]

N/A 2.7

Encoder Type

N/A Incremental

Motor Shaft

N/A Round shaft / with oil seal

Dimensional Drawing


EM1-C-M-75-2-0-E-0-B

Brake Specifications

Enabled Current [A]

N/A 2.4

Magnetizing Current [A]

N/A 0.36

Brake Input Voltage [V]

N/A DC24 ±10% V

Braking Time [ms]

N/A 45

Release Time (Maximum) [ms]

N/A 10